??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS 21M-UUI-LH31-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 21M-UUI-LH31-S4
VERF
Availability
Available
BC
Order code
BOS026K
TC
Artikelbezeichnung
BOS 21M-UUI-LH31-S4
PX
Product view
55866_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.07700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 15 x 51 x 42.5 mm, Interface = 2x PNP/NPN//push-pull NO/NC IO-Link 1.1, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, CCD technology, Beam characteristic = Focus, typical at 400 mm, Light type = Laser red light, Light spot size = 0.5 x 1.5 mm at 200 mm, Range = 30...200 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Painted Aluminium, Glass, PC, Material sensing surface = Glass, anti-glare, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Scope of delivery = User manual
CAE
EPlan
Previews
Embedded user actions